SPRUJ69 December   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Inside the Box
    2. 1.2 Key Features
    3. 1.3 Thermal Compliance
    4. 1.4 Reach Compliance
    5. 1.5 EMC, EMI, and ESD Compliance
  3. 2User Interfaces
    1. 2.1 Power Inputs
    2. 2.2 Power Input [J7_CP] with LED for Status [LD2_CP][LD3_CP]
      1. 2.2.1 Power Control [SW2_CP] with LED for Status [LD5_CP] [LD6_CP] [LD7_CP]
      2. 2.2.2 Power Budget Considerations
    3. 2.3 User Inputs
      1. 2.3.1 Board Configuration Settings [SW3_CP] [SW13_CP] [SW3_SOM]
      2. 2.3.2 Boot Configuration Settings [SW9_CP] [SW8_CP]
      3. 2.3.3 Reset Pushbuttons [SW7_CP] [SW6_CP] [SW5_CP] [SW4_CP]
      4. 2.3.4 User Pushbuttons [SW2] [SW11] [SW10] [SW1] [SW12] with User LED Indication [LD9] [LD8]
    4. 2.4 Standard Interfaces
      1. 2.4.1 Uart-Over-USB [J43_CP] [J44_CP] with LED for Status [LD10_CP] [LD11_CP]
      2. 2.4.2 Gigabit Ethernet [J35_CP] with Integrated LEDs for Status
      3. 2.4.3 USB3.1 Gen1 Interface [J5_CP]
      4. 2.4.4 USB2.0 Interface [J6_CP]
      5. 2.4.5 PCIe Card Slot [J8_CP]
      6. 2.4.6 Display Port Interfaces [J36_CP] [J37_CP]
      7. 2.4.7 MicroSD Card Cage [J49_CP]
      8. 2.4.8 Stereo Audio Interface [LINE-IN J38_CP, LINE-OUT J41B_CP, J40B_CP]
    5. 2.5 Expansion Interfaces
      1. 2.5.1 Heatsink [ACC3_SOM] with Fan Header [J15_CP]
      2. 2.5.2 CAN-FD Connectors
      3. 2.5.3 Camera Interfaces [J52_CP]
      4. 2.5.4 Automation and Control Connector [J50_CP]
      5. 2.5.5 ADC [J23_CP]
      6. 2.5.6 CSI-TX [J10_SOM]
      7. 2.5.7 Accessory Power Connector [J42_CP]
  4. 3Circuit Details
    1. 3.1 Top Level Diagram
    2. 3.2 Interface Mapping
    3. 3.3 I2C Address Mapping
    4. 3.4 GPIO Mapping
      1. 3.4.1 Power Monitoring
      2. 3.4.2 Shared Interfaces / Signal Muxing
      3. 3.4.3 Power Delivery Network (PDN)
      4. 3.4.4 Identification EEPROM
  5. 4Revision History

Introduction

The TDA4VE-Q1/TDA4VL-Q1/TDA4AL-Q1 EVM is a standalone test, development, and evaluation module which gives developers the basic resources to develop software and evaluate performance of the Jacinto7 processor. The J721S2 is a super-set processor/device available in different configurations targeted for different markets and applications (TDA4VE-Q1, TDA4VL-Q1, and TDA4AL-Q1). This user’s guide describes the hardware, settings, and interfaces of the EVM.