SPRUJ69 December 2022 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
A power output connector [J42] is provided for conditions where an expansion board requires additional power. The 2-pin connector (Phoenix 1757242) supplies a regulated 12-V output, up to 5000 mA. Mating connector is TBD.
| Pin # | Pin Name | Description | Dir |
|---|---|---|---|
| 1 | GND | Ground | |
| 2 | Power | Power, 12 V | Output |