SPRUJ69 December 2022 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The EVM supports dual stereo inputs[J38] and 2x stereo line outputs[J40B & J41B]. Note the Common Processor board supports additional audio input/output channels not used with this system. Audio Port Interface assignment in the Common processor board is shown in the below Figure 2-4. The analog audio is supported via the PCM3168A codec, which supports sampling rates up to 96-KHz ADC/192-KHz DAC.
Figure 2-4 Audio Port Interface Assignment [J38,J40B
& J41B]