SPRUJ69 December   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Inside the Box
    2. 1.2 Key Features
    3. 1.3 Thermal Compliance
    4. 1.4 Reach Compliance
    5. 1.5 EMC, EMI, and ESD Compliance
  3. 2User Interfaces
    1. 2.1 Power Inputs
    2. 2.2 Power Input [J7_CP] with LED for Status [LD2_CP][LD3_CP]
      1. 2.2.1 Power Control [SW2_CP] with LED for Status [LD5_CP] [LD6_CP] [LD7_CP]
      2. 2.2.2 Power Budget Considerations
    3. 2.3 User Inputs
      1. 2.3.1 Board Configuration Settings [SW3_CP] [SW13_CP] [SW3_SOM]
      2. 2.3.2 Boot Configuration Settings [SW9_CP] [SW8_CP]
      3. 2.3.3 Reset Pushbuttons [SW7_CP] [SW6_CP] [SW5_CP] [SW4_CP]
      4. 2.3.4 User Pushbuttons [SW2] [SW11] [SW10] [SW1] [SW12] with User LED Indication [LD9] [LD8]
    4. 2.4 Standard Interfaces
      1. 2.4.1 Uart-Over-USB [J43_CP] [J44_CP] with LED for Status [LD10_CP] [LD11_CP]
      2. 2.4.2 Gigabit Ethernet [J35_CP] with Integrated LEDs for Status
      3. 2.4.3 USB3.1 Gen1 Interface [J5_CP]
      4. 2.4.4 USB2.0 Interface [J6_CP]
      5. 2.4.5 PCIe Card Slot [J8_CP]
      6. 2.4.6 Display Port Interfaces [J36_CP] [J37_CP]
      7. 2.4.7 MicroSD Card Cage [J49_CP]
      8. 2.4.8 Stereo Audio Interface [LINE-IN J38_CP, LINE-OUT J41B_CP, J40B_CP]
    5. 2.5 Expansion Interfaces
      1. 2.5.1 Heatsink [ACC3_SOM] with Fan Header [J15_CP]
      2. 2.5.2 CAN-FD Connectors
      3. 2.5.3 Camera Interfaces [J52_CP]
      4. 2.5.4 Automation and Control Connector [J50_CP]
      5. 2.5.5 ADC [J23_CP]
      6. 2.5.6 CSI-TX [J10_SOM]
      7. 2.5.7 Accessory Power Connector [J42_CP]
  4. 3Circuit Details
    1. 3.1 Top Level Diagram
    2. 3.2 Interface Mapping
    3. 3.3 I2C Address Mapping
    4. 3.4 GPIO Mapping
      1. 3.4.1 Power Monitoring
      2. 3.4.2 Shared Interfaces / Signal Muxing
      3. 3.4.3 Power Delivery Network (PDN)
      4. 3.4.4 Identification EEPROM
  5. 4Revision History

Shared Interfaces / Signal Muxing

Due to the number of features available on the EVM, there are some limitations for which features can be used simultaneously. Many of the conflicts revolve around the emulation/trace functionality. When trace is selected/enabled, the following features are not accessible: Audio, Power Measurement (access from processor), reduce CAN-FD availability as well as few other items. See schematic for a complete definition of interfaces which share resources.