SPRUJ69 December 2022
The EVM supports up to Six [6] CAN Bus interfaces.
| Connector | Process Resource |
|---|---|
| J30_CP | MCU MCAN0 |
| J31_CP | MCU MCAN1 |
| J27_CP | MAIN_MCAN3 |
| J28_CP | MAIN_MCAN5 |
| J10_SOM | MAIN_MCAN16 |
Each Controller Area Network (CAN) Bus interface is supported on a 3-pin, 2.54-mm pitch header. The interface meets ISO 11898-2 and ISO 11898-5 physical standards and supports CAN and optimized CAN-FD performance up to 8 Mbps. Each includes CAN Bus end-point termination. If the EVM is included in a network with more than two nodes, the termination my need to be adjusted.
| Pin # | Pin Name | Description | Direction |
|---|---|---|---|
| 1 | CAN-H | High-Level CAN Bus Line | Bi-Dir |
| 2 | GND | Ground | |
| 3 | CAN-L | Low-Level CAN Bus Line | Bi-Dir |
| 4 | WAKE (J30, J27 only) | Assert PHY Wake Function | Input |