SPRUJ69 December 2022 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The EVM supports two USB2.0 Type A interfaces [J6] via an on-board USB hub. These ports can only function as Host. The VBUS output for each port is limited to 0.5 A.
The processor supports a single USB interface. Therefore, the user must configure for either the USB2.0 Type A interface or the USB3.1 Type C interface. Both cannot be operated simultaneously.