SPRUJ69 December 2022 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The exact power required for the EVM is largely dependent on the application, usage of the on-board peripherals, and power needs of the add-on devices. Table 2-3 shows the design’s power allocations. Again, the input supply must be capable of supplying the power needs of your application.
|
Function |
Power |
Description |
|---|---|---|
| Processor Core | TBD | Processor, DDR Memory |
| Memory, Non-Volatile | TBD | xSPI NOR, eMMC, Octal NAND etc. |
| On-Board Peripherals | TBD | Ethernet, Boot Logic, etc. |
| USB Port(s) | TBD | Type A Port(s), Type C |
| Expansion Interface(s) | TBD | PCIe, Fusion 2 |
| Camera Port(s) | TBD | RPI Camera(s), Camera Expansion |
| Display(s) | TBD | DisplayPort, DP transceiver |