SPRUJ69 December   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Inside the Box
    2. 1.2 Key Features
    3. 1.3 Thermal Compliance
    4. 1.4 Reach Compliance
    5. 1.5 EMC, EMI, and ESD Compliance
  3. 2User Interfaces
    1. 2.1 Power Inputs
    2. 2.2 Power Input [J7_CP] with LED for Status [LD2_CP][LD3_CP]
      1. 2.2.1 Power Control [SW2_CP] with LED for Status [LD5_CP] [LD6_CP] [LD7_CP]
      2. 2.2.2 Power Budget Considerations
    3. 2.3 User Inputs
      1. 2.3.1 Board Configuration Settings [SW3_CP] [SW13_CP] [SW3_SOM]
      2. 2.3.2 Boot Configuration Settings [SW9_CP] [SW8_CP]
      3. 2.3.3 Reset Pushbuttons [SW7_CP] [SW6_CP] [SW5_CP] [SW4_CP]
      4. 2.3.4 User Pushbuttons [SW2] [SW11] [SW10] [SW1] [SW12] with User LED Indication [LD9] [LD8]
    4. 2.4 Standard Interfaces
      1. 2.4.1 Uart-Over-USB [J43_CP] [J44_CP] with LED for Status [LD10_CP] [LD11_CP]
      2. 2.4.2 Gigabit Ethernet [J35_CP] with Integrated LEDs for Status
      3. 2.4.3 USB3.1 Gen1 Interface [J5_CP]
      4. 2.4.4 USB2.0 Interface [J6_CP]
      5. 2.4.5 PCIe Card Slot [J8_CP]
      6. 2.4.6 Display Port Interfaces [J36_CP] [J37_CP]
      7. 2.4.7 MicroSD Card Cage [J49_CP]
      8. 2.4.8 Stereo Audio Interface [LINE-IN J38_CP, LINE-OUT J41B_CP, J40B_CP]
    5. 2.5 Expansion Interfaces
      1. 2.5.1 Heatsink [ACC3_SOM] with Fan Header [J15_CP]
      2. 2.5.2 CAN-FD Connectors
      3. 2.5.3 Camera Interfaces [J52_CP]
      4. 2.5.4 Automation and Control Connector [J50_CP]
      5. 2.5.5 ADC [J23_CP]
      6. 2.5.6 CSI-TX [J10_SOM]
      7. 2.5.7 Accessory Power Connector [J42_CP]
  4. 3Circuit Details
    1. 3.1 Top Level Diagram
    2. 3.2 Interface Mapping
    3. 3.3 I2C Address Mapping
    4. 3.4 GPIO Mapping
      1. 3.4.1 Power Monitoring
      2. 3.4.2 Shared Interfaces / Signal Muxing
      3. 3.4.3 Power Delivery Network (PDN)
      4. 3.4.4 Identification EEPROM
  5. 4Revision History

Inside the Box

The TDA4VE-Q1/TDA4VL-Q1/TDA4AL-Q1 System on Module is not a stand-alone EVM and must be paired with a base board (such as Jacinto7 Common Processor Board). When paired the two-board system becomes the TDA4VE-Q1/TDA4VL-Q1/TDA4AL-Q1 EVM. This user guide discusses the EVM solution (System on Module + Base Board).

The Jacinto7 TDA4VE-Q1/TDA4VL-Q1/TDA4AL-Q1 System on Module kit includes:

  • System on Module mounted with J721S2 Super-set device
  • Micro-SD Card
  • HEX KEY L SHAPE 4MM 2.68"
  • Paper Card with Start-up Link/Support Information

The Jacinto7 Common Processor Board (CPB) kit includes:

  • Common Processor Board with mounted Quad Ethernet Adapter
  • USB-A to USB micro-B Cable (2x)
  • USB-A to USB-C Cable
  • Ethernet Cable (2x)
  • Display Port Cable
  • 2.5mm Power Cable with Wire Leads

The orderable part numbers are provided in table below:

TDA4VE-Q1/TDA4VL-Q1/TDA4AL-Q1
System On Module J721S2XSOMG01EVM
Jacinto7 Common Processor Board J721EXCP01EVM

An EVM power supply is NOT included. For more information on the types of supplies recommended with the EVM, see Section 2.1.