SPRUJ69 December 2022 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
A wired Ethernet network is supported via RJ45 cable interface [J8], and is compatible with IEEE 802.3 10BASE-Te, 100BASE-TX, and 1000BASE-T specifications. The connector includes status indicators for link and activity.
Figure 2-3 RJ45 LED Indicators [J35]Power-Over-Ethernet (PoE) is not supported.