SPRUJ69 December 2022 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Dip switches [SW3_CP] [SW13_CP] [SW3_SOM] are used to configure different options available on the EVM.
|
[SW2] Position |
Default |
Function | Description |
|---|---|---|---|
| SW3.1 | OFF | Octal-SPI Memory Selection |
MUX to select between non-volatile Octal-SPI memory connected to the MCU_OSPI0 interface: ‘0’ (OFF) = xSPI Memory is selected ‘1’ (ON) = Octal-NAND is selected |
| SW3.2 | ON | Debug/Trace Enable |
MUX to select between Debug/Trace (connected via MIPI 60 emulation interface) and variety of ‘other’ EVM features (1): ‘0’ (OFF) = ‘Other’ EVM features are selected/enabled ‘1’ (ON) = Debug/Trace is enabled to MIPI-60 emulation interface |
| SW3.[3:4] | OFF: OFF | USB Type C Mode Selection |
Set Mode for USB Type C interface (USB0): '00' (OFF/OFF) = DFP (Downstream Facing Port) ‘01’ (OFF/ON) = DRP (Dual Role Port) ‘1X’ (ON, Don’t Care) = UFP (Upstream Facing Port) |
| SW3.5 | OFF | PCIe0 Mode Selection | Not used with J7AEP SOM |
| SW3.6 | OFF | PCIe1 Mode Selection |
Set Mode for PCIe1 (2-Lane) ‘0’ (OFF) = Root Complex ‘1’ (ON) = End Point |
| SW3.7 | ON | IO Voltage for Serial Camera |
Configures IO supply for Serial Camera interface. ‘0’ (OFF) = VCC_CSI_IO: 3.3V ‘1’ (ON) = VCC_CSI_IO: 1.8V |
| SW3.8 | ON | Expansion board Selection | Switch is to be used on Expansion board. See specific expansion board User’s Guide for definition. Not used with J7AEP SOM |
| SW3.9 | ON | EVM Configuration EEPROM Write Protection |
Sets EVM’s configuration EEPROM Write Protection ‘0’ (OFF) = Configuration EEPROM can be updated ‘1’ (ON) = Configuration EEPROM cannot be updated/protected |
| SW3.10 | ON | User Defined |
User Define, maps to IO Expander Input ‘0’ (OFF) = User Defined ‘1’ (ON) = User Defined |
| SW13.1 | OFF |
Reserved / Test Mode (Wait Reset) |
Reserved, must set to ‘0’ (OFF) for normal EVM operation (only used in Test Mode) |
| SW13.2 | OFF |
Reserved / Test Mode (Wait Reset) |
Reserved, must set to ‘0’ (OFF) for normal EVM operation (only used in Test Mode) |
Table 2-5 shows the J7AEP SOM configuration switches (SW3) to set the various functions on SOM.
| Switch Name | Default | Function | Operation |
|---|---|---|---|
| SW3.2 | ON | Watchdog Disable |
Enable/Disable selection for PMIC Watchdog Timer: ‘0’ (OFF) = PMIC watchdog timer is enabled ‘1’ (ON) = PMIC watchdog timer is disabled (Default) |
| SW3.1 | ON | PMIC I2C Selection |
MUX to select I2C Interface for PMICs: ‘0’ (OFF) = PMIC I2C to Ext header I2C (test mode only) ‘1’ (ON) = PMIC I2C to SoC WKUP I2C (Default) |