SPMU447 June 2026 CC2755P20
In overwrite update mode, Secure Boot overwrites the contents of scfg.flashCfg.flashLayout.primaryAppSlots[n] with the contents of scfg.flashCfg.flashLayout.secondaryAppSlots[n]. When TrustZone™ is enabled, that is, if scfg.flashCfg.flashLayout.primaryAppSlots[0] and scfg.flashCfg.flashLayout.primaryAppSlots[1] are defined, Secure Boot allows the update of either the Secure Image, the Non-Secure Image, or both.
The following illustrates the update pattern for Overwrite mode when TrustZone™ is disabled.
Figure 11-3 Overwrite Update Mode with TrustZone™ DisabledThe following illustrates the update pattern for Overwrite mode when TrustZone™ is enabled.
Figure 11-4 Overwrite Update Mode with TrustZone™ Enabled