SPMU447 June 2026
To map a peripheral function to a DIOn, where n can range from 0 to 22 (for the current available package) set IOC:IOCn.PORTCFG to the value that represents the target function. For example, to set DIO0 to the base function (GPIO) set IOC:IOC0.PORTCFG = 0x0.