SPMU447 June 2026
The MCAN module has integrated a 16-bit wrap-around counter for timestamp generation. The timestamp counter prescaler MCAN_TSCC.TCP field can be configured to clock the counter in multiples of CAN bit times (1-16). The counter is readable by way of the MCAN_TSCV.TSC field. A write access to the MCAN_TSCV register resets the counter to zero. When the timestamp counter wraps around the interrupt MCAN_IR.TSW flag is set. On start of a frame reception/transmission the counter value is captured and stored into the timestamp section of an Rx Buffer/Rx FIFO (RXTS[15:0]) or Tx Event FIFO (TXTS[15:0]) element.
The internal/external Timestamp Counter value is captured on start of frame (both Rx and Tx). When TSCC.TSS = “01”, the Timestamp Counter is incremented in multiples of CAN bit times [1…16] depending on the configuration of TSCC.TCP. A wraparound sets interrupt flag IR.TSW.
Write access resets the counter to zero. When TSCC.TSS = “10”, TSC reflects the external Timestamp Counter value. A write access has no impact.
The TSW bit shows the the wraparound for the timer(internal/external) selected for time stamping the Rx/Tx message while EXT_TS_CNTR_OVFL is exclusively for external timestamp counter only.