SPMU447 June 2026 CC2755P20
SYSTIM is a 34-bit timer with 250ns resolution and ~1.2 hr range, accessible by both the RF-Core and the system CPU. SYSTIM follows the RTC (Chapter 16) and can only be used in device's ACTIVE state. The SYSTIM synchronizes with the RTC. This is done during start-up and continuously during ACTIVE state. When the device goes from STANDBY/RESET/SHUTDOWN to ACTIVE the value of the RTC time is loaded to SYSTIM with a resolution of 250 ns.
SYSTIM has six channels: