SPMU447 June 2026 CC2755P20
Just as the device will only accept TI-sanctioned HSM FW images, so can the customer require the HSM FW images be sanctioned by them. To do this, the customer must have their own RSA 3K private/public key pair. The public key hash must be configured via the SCFG.hsmPublicKeyHash field that can be found in Section 10.4. Once the device has been programmed with this configuration, the device will only accept HSM FW updates which have been signed by both TI's and the customer's RSA 3K private key. A script for signing the HSM FW with the customer's RSA 3K private key can be found in the SDK.
Refer to the SDK Users guide and or Release Notes for simple instructions for getting started