SPMU447 June 2026 CC2755P20
The processor can operate in Thumb or Debug state:
Thumb state is the state of normal execution running 16-bit and 32-bit halfword-aligned Thumb instructions.
Debug state is the state when the processor is in Halting debug.