SPMU447 June 2026 CC2755P20
Finally, the channel must be enabled. A request must also be made because this is a software-initiated transfer. The request starts the transfer.
IntMasterEnable()and enable interrupt for µDMA:IntEnable(uint32_t ui32Interrupt)If needed, the status can be checked by reading the DMA.SETCHANNELEN register bit 0. This bit is automatically cleared when the transfer completes.