SPMU447 June 2026 CC2755P20
This feature allows Secure Boot to avoid accepting updates that do not meet the minimum version and security counter values for SSB, App 0, or App 1.
For updates, the following conditions must be met:
The major/minor version of the update image must be greater than the version of the current image.
The security counter of the updated image must be greater than or equal to the security counter of the current image.
Secure Boot will always perform the antirollback check to determine if a target can be booted.