SPMU447 June 2026 CC2755P20
To do full failure analysis (including flash), a return to factory procedure is supported. This procedure is only allowed if CCFG is blank or CCFG.permissions.allowReturnToFactory == ALLOWED. If a specific permission field is forbidden in either SCFG or CCFG, that particular permission will be forbidden. Both SCFG and CCFG must be configured to allow the feature. Before changing to the RETEST life cycle, all of these steps have to take place: