SLUUDA0A April 2026 – July 2026 BQ27Z855
The following data flash parameter enables/disables the available temperature sensor options.
| Class | Subclass | Name | Type | Min | Max | Default | Description |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | Temperature Enable | H1 | 0x00 | 0x0F | 0x03 | Determines whether the internal temperature (TSInt) or the external
temperature (TS1 on TS pin) is reported with Temperature().
Bit 0: TSInt–Enables internal TS Bit 1: TS1–Enables external TS pin 0, 0: Neither enabled, Temperature() reports −273.2K. 0, 1: Enables internal TS, Temperature() reports the internal temperature. 1, 0: Enables TS1, Temperature() reports the value determined by the thermistor on the TS pin. 1, 1: TSInt and TS1 are enabled, Temperature() reports the higher of the two values. |