SLUUDA0A April 2026 – July 2026
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | AFE | Current Discharge Wake | U1 | 0x70 | 0x7F | 0x74 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | SC_CD_WAKE_SEL (Bits 3-0) | ||||||
| RSVD (Bit 7): Reserved. Do not use. | ||
| SC_CD_WAKE_SEL_LSB (Bits 3-0): These bits are used to set voltage threshold of current discharge wake. With -0.5mV * SC_CD_WAKE_SEL[3-0)] | ||