SLUUDA0A April 2026 – July 2026
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Calibration | Current | CC Gain | I | 1.00E–001 | 4.00E+000 | 3.68 | — | Coulomb Counter Gain |
| Calibration | Current | Calibration Current Period | I | 0x08 | 0x40 | 08 | hex | This is the period of time (in seconds) that the battery current is sampled to calculate the battery's capacity. The period is determined by the hex value of this field. For example, if the value is set to 0x08, the battery current is sampled every 8 seconds. |
| Calibration | Current Offset | CC Offset | I | -32767 | 32767 | 0 | — | CC offset is the offset to be added to the calculated coulomb counter value to get the accurate value. It is typically used to account for the internal battery voltage differences. |
| Calibration | Current Offset | Coulomb Counter Offset Samples | U | 0 | 65535 | 64 | — | CC_OffsetSamples is a number of samples that are used to calculate the average Coulomb Counter offset. The offset is used to correct the Coulomb Counter measurement. The offset is calculated as the average of a number of samples. The number of samples is specified by the CC_OffsetSamples variable. |
| Calibration | Current Offset | Board Offset | I | -32768 | 32767 | 0 | — | The Board Offset is used to compensate for the voltage measured by the board. It is typically used to account for the voltage drop across the board's components. |
| Calibration | Current Offset | VG CC Offset | I | -32768 | 32767 | 0 | — | The device will compute this value automatically upon first device POR. Leave as 0 in your golden image. |
| Calibration | Current Offset | VG CC Offset | I | -32768 | 32767 | 0 | — | The device will compute this value automatically upon first device POR. Leave as 0 in your golden image. |
| Calibration | Current Deadband | Deadband | U1 | 0 | 255 | 3 | mA | Cell-based deadband to report 0 mA |
| Calibration | Current Deadband | Coulomb Counter Deadband | U1 | 0 | 255 | 9 | 116 nV | Coulomb counter deadband to report 0 charge (This setting should not be modified.) |