SLUUDA0A April 2026 – July 2026
Current threshold used for detecting a large internal short in the battery, specified as a negative value. The threshold is negative since internal shorts discharge the battery. This threshold should be set to 50% of the desired large internal short current to be detected.