SLUUDA0A April 2026 – July 2026
The device has a hardware-based short circuit in discharge protection with adjustable current and delay time. Additionally, this protection feature can be enabled to create a PF by setting the [ASCDL] bit in the Enabled PF B register.
| Status | Condition | Action |
|---|---|---|
| Normal | Current() < (ASCD Voltage Threshold/RSENSE) | SafetyAlert()[ASCDL] = 0 if ASCDL counter = 0 PFAlert()[ASCDL] = 0 Decrement ASCDL counter by one after each ASCD:Counter Dec Delay period, if ASCDL counter > 0 |
| Trip | Current() ≥ (ASCD Voltage Threshold/RSENSE) for ASCD Delay duration | SafetyStatus()[ASCD] = 1 OperationStatus()[XDSG] = 1 Increment ASCDL counter |
| Recovery | SafetyStatus()[ASCD] = 1 for ASCD:Recovery time | SafetyStatus()[ASCD] = 0 OperationStatus()[XDSG] = 0 if SafetyStatus()[ASCDL] = 0. |
| Latch Alert | ASCDL counter > 0 | SafetyAlert()[ASCDL] = 1 PFAlert()[ASCDL] = 1, if PFEnable()[ASCDL] is set. |
| Latch Trip | ASCDL counter ≥ ASCD:Latch Limit | SafetyAlert()[ASCDL] = 0 SafetyStatus()[ASCDL] = 1 OperationStatus()[XDSG] = 1 PFAlert()[ASCDL] = 0 PFStatus()[ASCDL] = 1, if PFEnable()[ASCDL] is set. |
| Latch Reset | SafetyStatus()[ASCDL] = 1 for ASCD:Reset time | SafetyStatus()[ASCDL] = 0 OperationStatus()[XDSG] = 0 if SafetyStatus()[ASCD] = 0 |