SLUUDA0A April 2026 – July 2026
If the sleep conditions are met, the device can be sent to sleep with ManufacturerAccess().
| Status | Condition | Action |
|---|---|---|
| Enable | 0x0011 to ManufacturerAccess() | OperationStatus()[SLEEPM] = 1 |
| Activate | |Current()| < Power:Sleep Current | Turn off PCHG FET Turn off CHG FET if FET Options[SLEEPCHG] = 0 The device goes to sleep. The device wakes up every Power:Sleep:Measure Time period to measure voltage and temperature. The device wakes up every Power:Sleep Current Time period to measure current. |
| Exit | |Current()| > Configuration:Sleep Current | OperationStatus()[SLEEPM] = 0 Return to NORMAL mode |
| Exit | Wake Comparator trips | OperationStatus()[SLEEPM] = 0 Return to NORMAL mode |
| Exit | SafetyAlert() flag or PFAlert() flag set | OperationStatus()[SLEEPM] = 0 Return to NORMAL mode |