SLUUDA0A April 2026 – July 2026
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | GPIO | Pres Pin Number | U1 | 0x00 | 0xFF | 0xC3 | — |
Description: Package pin number assigned to the system presence detection input. When the NR flag is cleared, the firmware samples this pin as an active-low input to detect whether the device is installed in a system. Setting this parameter to 0x00 disables the system presence function.