SLUUDA0A April 2026 – July 2026
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithm | Degrade Mode 3 | Cycle Threshold | U2 | 0 | 65535 | 350 | — |
Description: This sets the cycle count related threshold at/above which the first Level (Mode 3) CV and CC degradations can begin if CYCLE_DEGRADE is set.