SLUUDA0A April 2026 – July 2026 BQ27Z855
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithm | PCHG | Current | I2 | 0 | 32767 | 88 | mA |
Description: Precharge ChargingCurrent()
Important: The actual precharge current delivered depends on the Current Gain parameter in data flash, which must be configured based on the external sense resistor value. If the Current Gain is not properly configured for the application's sense resistor, the actual precharge current will differ from the configured value. See the Linear Charger Current Gain section for configuration details.