SLUUDA0A April 2026 – July 2026
The gas gauge has a key access scheme to transition between SEALED, UNSEALED, and FULL ACCESS modes. Each transition requires that a unique set of two keys be sent to the gas gauge via the AltManufacturerAccess() command. The keys must be sent consecutively, with no other data being written to the AltManufacturerAccess() register. The Seal Device command instructs the device to limit access to the registers, functions, and data flash space, and sets the [SEC1][SEC0] flags. In SEALED mode, standard register information is accessible. Extended MAC Command functions and data flash are not accessible. Once in SEALED mode, the device can never permanently return to UNSEALED or FULL ACCESS modes. AltManufacturerAccess() 0x0054 OperationStatus, the OperationStatusB() register, shows the status of the device using the [SEC1][SEC0] bits.