SLUUDA0A April 2026 – July 2026 BQ27Z855
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | AFE | Under Voltage Delay | U1 | 0x0 | 0xFF | 0xFF | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SC_BATUV_FAULT_DLY |
| SC_BATUV_FAULT_DLY (Bits 7-0): SC_BATUV_FAULT_DLY * 0.854ms. A value of 0 disables Under Voltage hardware protection. |