SLUUDA0A April 2026 – July 2026
The Startup ENAB Hold Time parameter configures a debounce/hold delay for the ENAB pin condition during wakeup from Shutdown Mode. This feature helps prevent false wakeups due to noise or transient signals on the ENAB pin.
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Power | Startup ENAB Hold Time | U1 | 0 | 255 | 0 | s |
Description: This parameter configures a hold delay for the ENAB pin condition during wakeup from Shutdown Mode. When set to a non-zero value, the device will wait the specified number of seconds after detecting the ENAB pin condition before fully waking up.