SLUUDA0A April 2026 – July 2026
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | Charger | CHGR_DET Off Voltage | I2 | -32768 | 32767 | 10 | mV |
Description: This parameter sets the voltage threshold for charger detection exit (hysteresis). When the voltage on the charger detection pin falls below this threshold, the device recognizes the charger has been disconnected.
Default Value: 10mV provides a small hysteresis band below CHGR_DET On Voltage.
Related Parameter: CHGR_DET On Voltage (recommended 150mV) - sets the entry threshold for charger detection.
The difference between CHGR_DET On Voltage and CHGR_DET Off Voltage creates the hysteresis band that prevents chattering when the charger voltage is near the detection threshold.