SLUUDA0A April 2026 – July 2026 BQ27Z855
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Gas Gauging | IT-DZT Cfg | Simulation Near Term Delta | I2 | 0 | 32767 | 250 | mV |
Description: Voltage delta from Term Voltage, which defines "near EDV" for IT simulations. If Term Voltage is increased, Simulation Near Term Delta should be decreased to keep Term Voltage + Simulation Near Term Delta around 3.2 V–3.5 V, the knee of the discharge curve.