SLUUDA0A April 2026 – July 2026 BQ27Z855
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | AFE | Current Charge Wake | U1 | 0x70 | 0x7F | 0x74 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | SC_CC_WAKE_SEL (3-0) | |||||
| RSVD (Bits 7-4): Reserved. Do not use. | ||
| SC_CC_WAKE_SEL_LSB (Bits 3-0): These bits are used to set voltage threshold of current charge wake. With 0.5mV * SC_CC_WAKE_SEL[3-0]. | ||