SLUUDA0A April 2026 – July 2026
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | AFE | CD Wake Delay | U1 | 0x0 | 0x1F | 0x1F | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD (Bits 7-5) | SC_CD_WAKE_DLY (Bits 4-0) |
| RSVD: Reserved. Do not use. |
| SC_CD_WAKE_DLY (Bits 4-0): SC_CD_WAKE_DLY * 0.854ms. A value of 0 disables CD Wake detection. |