SLUUDA0 April 2026 BQ27Z855
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | GPIO | BTP Pin Config | H1 | 0x0 | 0x02 | 2 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | ACTIVE_HI | RSVD |
| RSVD (Bits 7-2): Reserved. Do not use. | ||
| ACTIVE_HI (Bit 1): Assert Polarity | ||
| 1 = | Active high (default) | |
| 0 = | Active low | |
| RSVD (Bit 0): Reserved. Do not use. | ||