SLUUDA0 April 2026 BQ27Z855
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | ACOV | Recovery | I2 | 0 | 32767 | 3900 | mV |
Description: ACOV recovery voltage threshold for AFE cell overvoltage hardware protection. The ACOV SafetyStatus flag clears immediately (no time delay) when the maximum cell voltage falls to or below this threshold. Upon recovery, the AFE hardware BATOV latch is also cleared.