SLUUDA0A April 2026 – July 2026 BQ27Z855
When the sleep conditions are met, the device enters SLEEP mode with periodic wakeups for voltage, temperature, and current measurements to reduce power consumption.
The device returns to NORMAL mode if any exit sleep condition is met.
In SLEEP mode, the device wakes up every Sleep Measure Time (8s) to measure voltage, and temperature, and every Current Measure Time (16s) to read current.
| Status | Condition | Action |
|---|---|---|
| Activate | SMBus low for Bus Timeout if [IN_SYSTEM_SLEEP] = 0, or no communication for Bus Timeout if [IN_SYSTEM_SLEEP] = 1 AND DA Config[SLEEP] = 1 AND |Current()| ≤ Sleep Current AND OperationStatus()[SDM] = 0 AND No PFAlert() bits set AND No PFStatus() bits set AND No SafetyAlert() bits set AND No [AOCD], [AOCDL], [AOCC], [AOCCL], [ASCD], [ASCDL] set in SafetyStatus() | Turn off CHG FET and PCHG FET if FET Options[SLEEPCHG] = 0. The device goes to sleep. The device wakes up every Sleep:Measure Time period to measure voltage and temperature. |
| Exit | SMBus connected OR SMBus command received OR |Current()| > Sleep Current OR Wake comparator activates OR OperationStatus()[SDM] = 1 OR PFAlert() bits set OR PFStatus() bits set OR SafetyAlert() bits set OR [AOCD], [AOCDL], [AOCC], [AOCCL], [ASCD], [ASCDL] set in SafetyStatus() | Return to NORMAL mode |
| [SLEEPCHG] | [IN_SYSTEM_SLEEP] | CHG FET | DSG FET |
| 0 | X | OFF | ON |
| 1 | X | ON | ON |