SLUUDA0 April 2026 BQ27Z855
The device can exit SLEEP mode if enabled by the presence of a voltage across SRP and SRN. The voltage threshold needed for the device to wake from SLEEP mode is programmed in Current Charge Wake and Current Discharge Wake. This allows the gauge to wake up quickly in response to a higher current detection. Otherwise, the gauge only wakes up every Sleep:Current Time to detect if current is > Sleep Current. Refers to Current Wake Detector for details.