SLUUDA0 April 2026 BQ27Z855
The SLEEP MAC command can override the requirement for bus low to enter sleep. In this case, the clock and data high condition is ignored for sleep to exit, though sleep will also exit if there is any further SMBus communication. The device can be sent to sleep with ManufacturerAccess() if specific sleep entry conditions are met.