SLUUDA0 April 2026 BQ27Z855
This command instructs the device to return Impedance Track™ related gauging information on ManufacturerBlockAccess() or ManufacturerData().
| Status | Condition |
|---|---|
| Activate | 0x0075 to ManufacturerBlockAccess() or ManufacturerAccess() |
Action: Output 24 bytes of IT data values on ManufacturerBlockAccess() or ManufacturerData() in the following format: aaAAbbBBccCCddDDeeEEffFFggGGhhHHIiIIjjJJkkKKllLL where:
| Value | Description | Unit |
|---|---|---|
| AAaa | QMax 0. QMax of Cell 1 | mAh |
| BBbb | RSVD - Do not use | mAh |
| CCcc | RSVD - Do not use | mAh |
| DDdd | RSVD - Do not use | mAh |
| EEee | QMax DOD0_0. DOD0 saved to be used for next QMax update of Cell 1. The value is only valid when [VOK] = 1. | — |
| FFff | RSVD - Do not use | — |
| GGgg | RSVD - Do not use | — |
| HHhh | RSVD - Do not use | — |
| IIii | QMax Passed Q. Pass capacity since last QMax DOD value is saved. | mAh |
| JJjj | QMax Time. Time passed since last QMax DOD value is saved. | hr/16 |
| KKkk | Temp k. Thermal Model temperature factor | — |
| LLll | Temp a. Thermal Model temperature | — |