SLUUDA0 April 2026 BQ27Z855
The operates in embedded pack configuration with DA Configuration[NR] = 1. In this configuration, pack removal detection is disabled.
The configurable GPIO pins (C1, C2, C3) can be assigned to other functions such as SHUTDN for emergency shutdown or PRES for system disconnect detection via the IO Config data flash settings.