SLUUDA0A April 2026 – July 2026 BQ27Z855
This command returns the Lifetime Data with the following format:
AABBCCDDEEFFGGHHIIJJKKLLMMNNOOPPQQRRSSTTUUVVXXYYZZ1122334455.
| Value | Description |
|---|---|
| AA | Max Temp Cell in DISCHARGE mode |
| BB | Min Temp Cell in DISCHARGE mode |
| CC | Max Delta Cell Temperature in DISCHARGE mode |
| DD | Max Temp Int Sensor in DISCHARGE mode |
| EE | Min Temp Int Sensor in DISCHARGE mode |
| FF | Max Temp FET in DISCHARGE mode |
| GG | Max Temp TS1 in DISCHARGE mode |
| HH | RSVD - Do not use |
| II | RSVD - Do not use |
| JJ | RSVD - Do not use |
| KK | Min Temp TS1 in DISCHARGE mode |
| LL | RSVD - Do not use |
| MM | RSVD - Do not use |
| NN | RSVD - Do not use |