SLUUDA0 April 2026 BQ27Z855
The device can measure the precharge time and stop charging if it exceeds the adjustable period.
| Status | Condition | Action |
|---|---|---|
| Enable | Current() > PTO:Charge Threshold AND ChargingStatus()[PV] = 1 | Start PTO timer SafetyAlert()[PTOS] = 0 |
| Suspend or Recovery | Current() < PTO:Suspend Threshold | Stop PTO timer SafetyAlert()[PTOS] = 1 |
| Trip | PTO timer > PTO:Delay | Stop PTO timer SafetyStatus()[PTO] = 1 OperationStatus()[XCHG] = 1 |
| Reset | SafetyStatus()[PTO] = 1 AND Discharge by an amount of PTO:Reset | Stop and reset PTO timer SafetyAlert()[PTOS] = 0 SafetyStatus()[PTO] = 0 OperationStatus()[XCHG] = 0 |
The PTO timer resets when battery is detected fully charged (BatteryStatus()[FC] = 1).