SLUUDA0A April 2026 – July 2026 BQ27Z855
The device can prevent continued charging if the pack is charged in excess over FullChargeCapacity().
| Status | Condition | Action |
|---|---|---|
| Normal | RelativeStateOfCharge() < 100% | SafetyAlert()[OC] = 0 |
| Alert | RelativeStateOfCharge() ≥ 100% AND Internal charge counter > 0 | SafetyAlert()[OC] = 1 |
| Trip | RelativeStateOfCharge() ≥ 100% AND Internal charge counter ≥ OC:Threshold | SafetyAlert()[OC] = 0 SafetyStatus()[OC] = 1 , [OCA] = 1 if the device is in the CHARGE state (that is, BatteryStatus[DSG] = 0). OperationStatus()[XCHG] = 1 |
| Recovery | Condition 1: SafetyStatus()[OC] = 1 AND discharge of Recovery | SafetyStatus()[OC] = 0 , [OCA] = 0 OperationStatus()[XCHG] = 0 |
| OR Condition 2: SafetyStatus()[OC] = 1 AND RelativeStateOfCharge() <OC:RSOC Recovery |