SLUUDA0 April 2026 BQ27Z855
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithm | Degrade Mode 1 | Runtime Threshold | U2 | 0 | 65535 | 8760 | hrs |
Description: This sets the runtime-related threshold at/above which the first level (Mode 1) CV and CC degradations can begin if [RUNTIME_DEGRADE] is set.