SLUUDA0 April 2026 BQ27Z855
Writes to this command are interchangeable with AltManufacturerAccess(). This command is provided to enable an easy way to verify the active MAC command while reading the MACData() returned by the MAC. The host may simply read from AltManufacturerAccess() to MACDataLength() with one block read. For a description of returned data values, see the AltManufacturerAccess() version of same command in 0x00, 0x01 ManufacturerAccess() and 0x3E, 0x3F AltManufacturerAccess().
| I2C Cmd | Name | Access | Proto- col | Type | Min | Max | Default | Unit | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x3E/3F | AltManufacturerAccess() | R | R | R | Word | — | — | — | — | — |