SLUUDA0 April 2026 BQ27Z855
UNSEALED to FULL ACCESS instructs the device to allow full access to all standard and extended registers and data flash. The device is shipped from TI in this mode. The keys for UNSEALED to FULL ACCESS can be read and changed via the MAC command SecurityKey() when in FULL ACCESS mode. Changing from UNSEALED to FULL ACCESS is performed by using the AltManufacturerAccess() command, by writing the first word of the Full Access Key to AltManufacturerAccess(), followed by the second word of the Full Access Key to AltManufacturerAccess(). In FULL ACCESS mode, the command to go to boot ROM can be sent.