SLUUDA0 April 2026 BQ27Z855
The device provides a flag which gives the host the ability to permanently disabling the battery pack if the ISI algorithm produces enough fails on its large internal short threshold.
| Status | Condition | Action |
|---|---|---|
| Normal | ISI High Fail Count in ISIData() = 0 | PFAlert()[ISI_HI] = 0 |
| Alert | ISI High Fail Count in ISIData() > 0 | PFAlert()[ISI_HI] = 1 |
| Trip | ISI High Fail Count in ISIData() ≥ High Fault Count Threshold | PFAlert()[ISI_HI] = 0 PFStatus()[ISI_HI] = 1 |