|
| CTEMP (Bits 15–14): Defines which temperature sensor's output is displayed by the SBS Temperature() command |
| 1, 1 = Smart temperature |
| 1, 0 = Minimum temperature |
| 0, 1 = Average temperature |
| 0, 0 = Maximum temperature (default) |
| | |
| RSVD (Bits 13–11): Reserved. Do not use. |
| | |
| ISI_ACCUM (Bit 10): Internal short indication accumulation enable |
| 1 = | Enabled |
| 0 = | Disabled |
| | |
| RSVD (Bit 9): Reserved. Do not use. |
| | |
| EMSHUT_PEXIT_DIS (Bit 8): Disables the SHUTDN pin exit option of the Emergency FET Shutdown feature (when a high-to-low transition on the SHUTDN pin is detected). |
| 1 = | Prevents usage of SHUTDN pin as exit option |
| 0 = | Allows usage of SHUTDN pin as an exit option (default) |
| | |
| FTEMP (Bit 7): FET temperature protection source |
| 1 = | Average |
| 0 = | MAX (default) |
| | |
| DISCONN_EN (Bit 6): System Disconnect |
| 1 = | Enabled |
| 0 = | Disabled |
| | |
| EMSHUT_EN (Bit 5): Emergency FET Shutdown Enable |
| 1 = | Enabled |
| 0 = | Disabled |
| | |
| SLEEP (Bit 4): SLEEP mode |
| 1 = | Enables SLEEP mode (default) |
| 0 = | Disables SLEEP mode |
| | |
| IN_SYSTEM_SLEEP (Bit 3): In-system SLEEP mode |
| 1 = | Enables (default) |
| 0 = | Disables |
| | |
| NR (Bit 2): Use PRES in system detection |
| 1 = | NON-REMOVABLE mode (default) |
| 0 = | Use PRES, REMOVABLE mode |
| | |
| RSVD (Bits 1–0): Reserved. Do not use. |